IESNA:LM-63-2002
[TEST]P1291267
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS05R70W2N902750DE010 E3D1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]428
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 5.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
379.5 378.5 375.1 369.9 363.2 356.5 350.2 345.2 340.8 337.3
334.2 331.5 329.1 326.6 324.3 321.9 318.9 315.7 311.8 307.1
301.8 296 290.2 284.6 279.1 274.4 271.1 268.4 266.3 263.9
260.3 255.2 248 244 238.5 227.8 214.5 199.7 183 175.3
164.7 145.9 129.7 89.8 56.6 30.4 7.2 0.9 0.5 0.5
0.4 0.4 0.4 0.2 0.2 0.2 0.2 0.2 0.2 0
0 0 0
